IESNA:LM-63-2002
[TEST]P1854387
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2603-732-5, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDIW-S1005D710U830-4F0-1E-UDD-FLGOOA-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1005 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, ASYMMETRIC OPTIC
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4688
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 62.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.7 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 5.3 8 24.1 46.3 65.8
77.2 88.2 104 123.9 140.1 156.6 183.5 211.7 230.6 250.5
282.7 320.7 345.5 373.2 415.9 459.9 490.5 519.4 563.1 602.6
627 649 678.7 704.4 720.4 734.3 753 765.8 772.9 776.7
779.6 778.3 774.2
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 4.9 16.1 39.6 73.7 101.3
114.6 124.3 136.6 156.3 173.5 190.7 220.5 249.8 270.4 293.5
329.3 369.8 396.1 422.5 463.8 502.8 531.5 557.6 595.2 630.2
650.7 670.1 697.2 719.7 734.5 747.1 763.4 774.3 779.7 782.2
783.2 780.2 774.2
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 5.6 22.3 44.5 78.1 113.4
139 164.1 198.4 236.8 268.9 300.5 345.5 377.6 394.9 409.9
432.6 460.6 479.7 499.4 531.8 562.7 585.2 604.2 632.8 660.5
677.1 692.8 714.5 733 745.6 756.2 770.3 779.5 783.8 785.3
785.4 781.2 774.2
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 6.7 27.9 45.9 74.9 117.8
159.1 205.1 269.9 333.4 385.1 435.7 499.9 535.1 547.7 550.7
554.8 565.4 574.1 585.5 606.6 628.3 643.1 653.7 672.2 691.7
704.5 716 731.4 745.6 755.6 764 775.9 783.7 787.1 787.5
787 781.8 774.2
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 7.5 30.3 45.5 69.6 110.4
152.6 205.7 283.2 360.9 423.1 479.9 553.7 608.4 633.5 644.4
653.7 656.9 660.3 667.1 679.7 692.3 700.1 704.6 714.2 725.4
733.2 740 749.5 758.7 765.5 771.6 780.9 787.5 790.1 789.8
788.6 782.6 774.2
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 7.8 29.5 43.1 62.4 91.2
119.7 166 238.2 319.4 382.9 433.3 507.1 597.4 652.4 691
729.3 735.2 738.3 744.1 751.3 754.7 756.4 756.7 758.8 761.7
763.3 765 768.8 772.2 775.1 779 785.4 791 792.9 791.9
790.2 783.6 774.2
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 7.9 28.9 41.2 56.7 76
93.5 134.1 200.4 283.5 346.5 393.9 468 582.3 660.4 720.7
784.8 795.9 799.7 805.1 809.3 806.2 803 799.7 795.5 791.1
787.8 785 783.7 782.5 782.3 784.2 788.1 792.8 794.2 792.9
790.7 783.8 774.2
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 7.4 28.9 40.8 55.5 72.6
87.4 125.5 184.3 264 321.6 376 451.5 554.9 635.9 700.1
779.9 804.1 811.4 818.1 826.6 824.8 820.7 815.4 808.4 799.9
795 790 785.8 783.1 782.3 782.9 785.7 789.5 791 790.3
787.9 781.9 774.2
2470.5 2468.3 2224.3 1758.8 1526.8 1349 1137.6 959.6 864.5 783
670.7 566.3 505.1 446.3 373.6 311.9 274.5 249.6 215.1 185.4
168.4 150.3 121.7 80.9 59.4 49.2 35.4 26.9 21.2 17.8
12.7 9.3 7.1 4.8 2.8 6.9 28.9 40.5 54.3 69.1
81.4 116.9 168.2 244.6 296.7 358.2 435 527.5 611.4 679.4
775.1 812.2 823 831 843.8 843.5 838.4 831.2 821.2 808.7
802.2 795 787.8 783.8 782.3 781.6 783.2 786.3 787.8 787.8
785.1 780 774.2
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 7.3 28.1 39.7 54.3 70.2
83.8 121.8 177.1 256.7 313.9 370.6 442.3 546.3 626.7 694.4
778.7 804.6 811 817.3 825.8 824.6 819.5 813.9 806.4 797.7
792.2 786.6 781.7 780.3 779.5 780.1 782.8 786.4 788.2 788.5
786.7 781.6 774.2
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 7.6 27.3 38.9 54.3 71.4
86.2 126.8 185.9 268.8 331.2 383.1 449.5 565.1 642 709.3
782.3 797.1 798.9 803.7 807.7 805.7 800.6 796.6 791.5 786.7
782.1 778.1 775.7 776.9 776.7 778.6 782.4 786.5 788.6 789.2
788.3 783.2 774.2
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 7.1 26.2 39.3 57.6 81.7
105.8 151.9 220.4 300 359.4 414.4 485.1 582.6 639.7 685.3
729.9 737.8 739.5 744.1 750.4 753.8 754.3 754.3 755.2 757.1
757.6 757.9 760.6 765.1 767.3 771.6 777.8 783 785.7 786.6
786.6 781.9 774.2
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 6.4 25 40 62 95.1
131.1 183.6 263.4 337.6 391.1 451.9 530.1 599.6 631.7 648.3
658.7 661.4 664.4 669.3 680 691 698.8 703.7 711.8 721.4
728.3 733.7 742.5 750.5 755.6 762.8 771.8 778.3 781.6 782.9
783.7 779.7 774.2
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 5.3 21 39 66 103.1
140.6 186.8 256.6 315.2 357.4 410.7 480.9 530.2 549.7 555.9
558.2 566.2 575.1 584.9 603.9 623.7 638.5 649.8 667.8 685.3
697.5 708.1 723.5 736.3 744.6 754 765.4 773.3 777.4 779.2
780.9 777.6 774.2
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 4 14.2 36.4 69.6 105.7
134.2 161.4 199.9 233 258.1 290.9 337.4 374.2 393.7 408
428.4 452.3 471.8 490.9 521.9 552.2 573.4 592.7 623.2 649
665.4 681 703.4 722.3 734.1 745.2 758.5 767.9 773 775.4
778.1 775.6 774.2
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 3.3 8.1 31.2 65.9 98.5
118.8 131.6 147 161.7 174.3 191.3 219.5 246.9 266.1 286
319.4 354.7 382 408.3 448.8 488.1 514.8 540.9 581.8 615.1
635.7 656 684.5 708.5 723.2 736 751.4 762.6 768.6 771.8
775.6 774.3 774.2
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 4.6 4.5 18.6 40.2 62.1
76.6 88.8 105.6 123.4 136.9 152.6 178.5 205.6 223.5 241.7
272.7 306.2 332.5 359.8 402.6 446.6 475.8 504.8 550 588.8
613.6 636.8 669.2 695.1 711.2 725.9 743.3 757.6 764.2 768.7
774 774.6 774.2
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.8 0.9 6 14.5 25.7
34.4 45.9 64.2 85 99.5 114 137.5 164.2 180.9 197.5
226.1 257.8 283.1 311.3 356.3 405 436.8 468.7 518.2 562.6
591.5 617.6 653.9 681.8 699.1 715.8 735.3 752.5 759.7 765.5
772.4 774.9 774.2
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 4.2 2.9 12.5 28.1 44.7
55.3 66.5 84.7 106.2 121.6 137 160 184.5 200.2 215.2
240.6 267.3 287.1 309.5 345.9 386.2 415.1 444.4 490.5 537.6
568.2 594.9 635 666.4 685.1 703.6 726.5 744.9 753.7 761.4
770 774.3 774.2
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 2.6 4.9 19 41.8 63.6
76.2 87.1 105.2 127.3 143.7 160.1 182.5 204.8 219.5 232.9
255.1 276.7 291.1 307.8 335.4 367.4 393.4 420.1 462.8 512.7
544.9 572.2 616.1 651.1 671 691.5 717.6 737.2 747.7 757.3
767.6 773.6 774.2
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 3 9.3 27.4 51.6 76.5
98 112.7 129.9 149.6 165.5 182.4 209.2 229.4 242.4 255.2
274.9 292.9 304.2 317.9 342.2 370.9 394 417.4 454.6 498.5
527 554.7 597.5 636.5 658.7 680.4 709.4 730.1 741.6 752.3
763.6 771.8 774.2
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 4 14.6 36.5 60 87.4
120.1 139.9 156.1 172.3 187.2 204.4 237.4 255.4 266.5 279
296.7 311.2 320.3 332.1 354.6 381.8 402.1 421.9 453 487.9
510.9 539 579 622.3 647.1 669.7 701.3 723.1 735.6 746.9
759.2 769.5 774.2
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 5.4 20 43.2 66.4 93.9
127.7 154.3 178.6 192.8 202.9 216.7 248.8 270 282.6 294.9
310.7 323.6 332.3 343 362.7 387.1 405.3 424.5 454 485.8
505.9 531.5 567.8 610.9 636.8 661.1 694.9 718.2 731.4 743
756.4 768.1 774.2
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 7 25.6 47.6 70.8 96.1
120.9 155.9 197.5 211.1 212.5 219.3 243.6 273.3 290.6 302.9
317.2 330 340.4 350.7 366.3 386.8 403.7 425.1 457.6 492.1
511.9 532.4 563.8 602.4 628 654.5 690.1 715.5 729 740.6
755.2 767.4 774.2
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 8.2 30.5 51.6 75 98
116 156.6 212.8 227.7 222.6 223.2 240 275.5 297.4 310.1
323 335.7 347 357.3 370.1 387.3 402.8 425.4 460.4 496.9
516.6 533.4 560.6 595.6 620.4 648.6 685.5 712.7 726.6 738.1
753.7 766.5 774.2
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 8.3 33.4 54.7 78.2 99.5
116.8 154.8 217.7 239.3 233.8 231.3 241.2 274.8 300.2 314.5
327 339 349.4 360.3 374.5 390.1 404 424.3 460.4 497.1
517.4 534.5 559.7 593.9 616.8 644.6 681.4 709.6 724.2 735.3
751.3 764.6 774.2
2470.5 2468.3 2224.3 1758.8 1526.8 1349 1137.6 959.6 864.5 783
670.7 566.3 505.1 446.3 373.6 311.9 274.5 249.6 215.1 185.4
168.4 150.3 121.7 80.9 59.4 49.2 35.4 26.9 21.2 17.8
12.7 9.3 7.1 4.8 2.8 8.4 36.2 57.9 81.4 100.9
117.6 153 222.5 250.9 245.1 239.3 242.4 274 303 318.9
331 342.4 351.8 363.4 379 392.9 405.2 423.3 460.4 497.3
518.2 535.6 558.9 592.2 613.2 640.7 677.4 706.5 721.7 732.6
748.9 762.6 774.2
2470.5 2466.3 2243.2 1800.8 1570.8 1387 1172.9 994.7 896.6 811.6
696.5 593.8 532.2 473.8 398.7 334.6 295.3 264.3 227 194.9
175.9 158.3 130.5 94.6 70.1 54.9 39.1 29.3 23.1 19.2
14 10 7.7 5.4 3.5 8.8 35.8 56.2 79.8 100.7
119.6 157.6 221.7 240.4 234.7 232.4 242.4 277.9 303 316.3
329 340.2 350.2 361.2 376.1 391 405.6 425.6 464.4 499.8
519.4 536.2 562.6 596.2 618.8 645.7 683.1 710.8 725.4 736.5
752.1 764.6 774.2
2470.5 2464.2 2262.1 1842.8 1614.8 1425 1208.1 1029.8 928.7 840.1
722.3 621.4 559.2 501.4 423.9 357.4 316 279 239 204.5
183.5 166.4 139.3 108.4 80.8 60.6 42.9 31.7 25 20.6
15.3 10.6 8.3 6.1 4.1 9.2 35.4 54.5 78.2 100.5
121.6 162.2 220.9 230 224.2 225.5 242.4 281.8 303 313.8
327 337.9 348.6 358.9 373.3 389.2 406 427.9 468.4 502.2
520.7 536.7 566.2 600.3 624.5 650.7 688.7 715.1 729 740.5
755.3 766.5 774.2
2470.5 2464.1 2307.3 1929.7 1702.2 1513.9 1286.7 1105.3 1002.3 909.8
786.7 683.7 618.8 559.2 477.8 406.4 362.2 322.2 274.5 232.5
206.1 186.1 154.7 123.9 98.6 77.4 54.7 36.2 28.3 22.6
16 11.1 8.5 6.2 4.2 8.5 33.2 52.2 74.8 101.1
129 162.8 205.3 214.7 215.9 224.1 247.8 280.4 297.6 308.2
322.6 333.7 343.4 353.8 371.1 390.1 408.2 430.4 467.3 498.8
517.6 536.9 570.1 608.2 634 658.4 694 718.7 732 743.1
756.7 767 774.2
2470.5 2464.6 2361.4 2031.6 1804.1 1619.8 1379.8 1194.2 1089.7 993.2
864.1 757.7 689.2 627.1 541.3 464.1 416.9 374.9 317.9 266.7
233.8 209.8 172.3 140 118.7 98.1 69.2 41.5 32.1 24.9
16.7 11.6 8.5 6.2 4.2 7.5 30.3 49.7 70.7 101.9
138.3 162.1 184.8 197.7 208.2 224.5 255.1 277.4 290.3 301.6
317.4 328.9 337 347.6 369.1 392 411 432.9 464.5 493.4
513.2 537 574.1 617.5 644.9 667 699.2 722.2 734.8 745.3
757.5 767 774.2
2470.5 2469.9 2410.2 2158.3 1963.2 1791.3 1548.3 1353.8 1242.5 1140
1000.5 885 811.6 745.7 652.6 567.4 514.7 468.2 401.2 340.3
300.8 270.2 223.3 184.4 160.8 137.2 101.2 66 51.3 39.3
24.2 14.4 9.7 6.7 4.2 6.2 25.5 44.1 65.5 96.7
131.2 148.6 162.9 179.5 194.6 214.3 245.8 263.6 275.3 286.8
304.5 317.8 326.3 338.1 361.9 388.3 408.8 431 462.9 494.4
517.4 544.8 584.4 628.1 654.9 675.6 704.9 726.4 738.4 747.9
758.7 767.1 774.2
2470.5 2480 2453.6 2309.7 2179.5 2028.2 1792.3 1584.1 1460.7 1350.2
1196.1 1065.8 985.8 914.8 811.7 716.4 655.6 602 524.5 453.1
407 367.4 307.5 257.1 225 194.8 150.9 109.6 85.8 65.8
38.7 19.4 12.3 7.7 4.2 4.9 18.7 35.3 59.1 85.3
107.9 122.4 139.6 160.1 174.9 193.7 220.1 239.1 252.3 263.9
284 300.3 311.4 325.2 349.4 379.1 401.6 424.7 462.5 501.8
530.3 560.2 600.8 640.3 664.2 684.2 710.9 731.5 742.8 751
760.3 767.4 774.2
2470.5 2483.4 2480.8 2422.2 2347.3 2223.6 2013.8 1813.6 1691.4 1582.6
1427.2 1290.7 1207 1131 1016.9 907 834.5 769.4 674.6 586.7
531.1 480 405.2 340.9 299.5 261.6 208.3 159.8 127.5 99.8
61.6 32.6 21.4 13.6 6.3 4 12.1 26.5 50.3 71.6
84.8 97.1 116.5 139.6 154.2 172 194.8 215.4 230.2 242.4
265 285.5 299.7 316.4 343.2 377.2 402.1 426.8 469.8 514.9
547 578 618.4 653.8 675 694.1 718.4 737.8 748.4 755.4
763.1 768.7 774.2
2470.5 2466.8 2459.4 2418.1 2369.3 2294.5 2167.9 2040.8 1959.3 1881.7
1764.9 1648.4 1569.2 1488.2 1360.3 1222.7 1127.6 1037.3 905.4 782.6
708.4 638.7 542.9 458.1 405.2 356.2 288.8 229.8 190.4 156.2
110.1 70.1 50.3 34 14.5 4.9 6 17.6 34.7 51
62.3 74.6 94 115.6 130.4 147.3 170.6 194.5 210.5 224.9
250.5 278.6 297.3 320.1 355.6 397.1 425.8 454.1 500.4 545
575.1 602.9 639.3 671.4 690.7 707.8 730.5 747.6 757.2 763.2
769.6 772.5 774.2
2470.5 2450.2 2438 2413.9 2391.3 2365.3 2322 2267.9 2227.2 2180.8
2102.6 2006.1 1931.4 1845.4 1703.6 1538.4 1420.6 1305.2 1136.2 978.6
885.8 797.5 680.6 575.3 510.8 450.8 369.3 299.7 253.3 212.5
158.5 107.5 79.2 54.3 22.6 5.7 0 8.7 19 30.4
39.8 52.1 71.5 91.5 106.7 122.6 146.5 173.5 190.8 207.5
236.1 271.7 294.8 323.8 368.1 416.9 449.5 481.3 530.9 575
603.3 627.9 660.2 689 706.4 721.6 742.5 757.4 766.1 771.1
776 776.4 774.2
